The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-6-0124-UU1
Quarter-Turn Cam Latch, 8 mm Hex Recess, Without Cam, Sealed, Stainless Steel, Passivated, 0
Specifications
Material
Stainless Steel
Finish
Passivated
Access Restriction
Tool
Sealed
Yes
Grip Type
Fixed
Head Style
8 mm Hex Recess
Series
20.1 mm Size
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
42.00
Compliance Specification
Fire - EN45545
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
417
2026-08-20
info@biscoind.com
1.800.323.1232
Clancey Company
Overland Park KS USA
88
2026-08-27
info@clancey.com
1.800.747.7405
DB Roberts Co.
Wilmington MA USA
70
2026-08-27
sales@dbroberts.com
1.800.773.5388
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
50
2026-08-05
info@global-dtech.com
+34 91 661 20 79
AIS INDUSTRIAL COMPONENTS
HK
42
2026-08-06
czxia@hkais.com
86.0755.83747600
Handy FIX
Warsaw Poland
20
2026-08-07
info@handy-fix.com.pl
0048221277890
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2026-08-28
Sales@ecph.com
1.800.442.3274
TCH Sales Incorporated
Toronto ON Canada
5
2026-08-27
info@tchweb.com
1.416.299.0089