The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
E5-6-005-UU1
Quarter-Turn Cam Latch, Slotted Recess, Without Cam, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Tool
Grip Type
Fixed
Head Style
Slotted Recess
Series
20.1 mm Size
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
42.00
Compliance Specification
Fire - EN45545
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
3961
2026-08-06
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
1914
2026-07-17
info@tchweb.com
1.416.299.0089
HTF Inc
Frederick MD USA
1350
2026-08-03
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
724
2026-08-06
sales@dbroberts.com
1.800.773.5388
Steeves Agencies Inc
Winnipeg MB CANADA
677
2026-07-24
sales@steeves.ca
204.474.1239
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
135
2026-08-06
Sales@ecph.com
1.800.442.3274
Hardware Specialty Co
Marlboro MA USA
133
2026-08-03
info@hardwarespecialty.com
1.508.481.8622
Zygology Ltd
Oxford UK
75
2026-07-09
sales@zygology.com
+44 (0)1844 266020
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
40
2026-08-05
info@global-dtech.com
+34 91 661 20 79
AIS INDUSTRIAL COMPONENTS
HK
24
2026-08-06
czxia@hkais.com
86.0755.83747600
Clancey Company
Overland Park KS USA
6
2026-07-22
info@clancey.com
1.800.747.7405
IntechBJ Engineering Co., Ltd
Beijing
1
2026-08-03
info@intechbj.com
86-010-83833828