The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, Slotted Recess, Without Cam, Sealed, Nylon, Black
E5-6-003-UU1
Quarter-Turn Cam Latch, Slotted Recess, Without Cam, Sealed, Nylon, Black
Specifications
Material
Nylon
Color/Appearance
Black
Access Restriction
Tool
Grip Type
Fixed
Head Style
Slotted Recess
Series
20.1 mm Size
Min. Outer Panel Thickness (mm)
1.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
4.00
Grip - Maximum (mm)
42.00
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
TCH Sales Incorporated
Toronto ON Canada
427
2025-12-24
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
28
2025-12-22
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
25
2025-12-24
info@zinorm.de
+49 (0) 4102 677 12 0
Dean Lewis Associates
Hayward CA
10
2025-12-22
sales@deanlewisassociates.com
510-785-9650
AIS INDUSTRIAL COMPONENTS
HK
2
2025-12-04
czxia@hkais.com
86.0755.83747600
DB Roberts Co.
Wilmington MA USA
2
2025-12-23
sales@dbroberts.com
1.800.773.5388
M.W. Fasteners
Montreal QC Canada
1
2025-12-01
mw@mwfasteners.com
1.514.955.7781