E5-2-055-040

Quarter-Turn Cam Latch, 8 mm Square, 14mm (.55 in) Grip, Not Sealed, Zinc Alloy, Powder Coat, Black

Request a Quote
Specifications
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Access Restriction Tool
Sealed No
Grip Type Fixed
Head Style 8 mm Square
Series 20.1 mm Size, Low Profile
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 14.00
Grip - Minimum (mm) 14.00
Grip - Maximum (mm) 16.00
Compliance Specification Fire - EN45545
Class E5 - Cam Latches
0b45988dfe4e30d255ab0170d45e7d75a3bdbfab3aadc796020d3428139a6493 18.117.120.35
please type in at least 2 letters...
Loading...