E5-1-191-011

Quarter-Turn Cam Latch, Bellcore Electronics, 0 mm (.00 in) Grip, Sealed, Zinc Alloy, Chrome Plated, Bright

Request a Quote
Specifications
Material Zinc Alloy
Finish Chrome Plated
Color/Appearance Bright
Access Restriction Tool
Sealed Yes
Grip Type Fixed
Head Style Bellcore Electronics
Series 20.1 mm Size, Low Profile
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 6.00
Grip - Minimum (mm) 0.00
Grip - Maximum (mm) 2.00
Compliance Specification Fire - EN45545
Class E5 - Cam Latches
2ab32e337fe6b92569bc90fbd6a10a55969820d8e03fbc309e9ec5f31c08ca68 3.141.167.128
please type in at least 2 letters...
Loading...