E5-1-085-111

Quarter-Turn Cam Latch, 8 mm Square Recess, 20mm (.79 in) Grip, Sealed, Zinc Alloy, Powder Coat, Black

Request a Quote
Specifications
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Access Restriction Tool
Sealed Yes
Grip Type Fixed
Head Style 8 mm Square Recess
Series 20.1 mm Size, Low Profile
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 6.00
Grip - Minimum (mm) 20.00
Grip - Maximum (mm) 22.00
Profile Low Profile
Class E5 - Cam Latches

These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Quarter-Turn Cam Latch, 8 mm Square Recess, 20mm (.79 in) Grip, Sealed, Zinc Alloy, Powder Coat, Black

58106b4f7f5ac96b17aa99da122be920c5602e6aae6d2faf1e1a8ea58a94c7f7 3.141.14.210
please type in at least 2 letters...
Loading...