E5-1-071-090

Quarter-Turn Cam Latch, 5 mm Double Bitted Recess, 16mm (.63 in) Grip, Not Sealed, Zinc Alloy, Chrome Plated, Bright

Request a Quote
Specifications
Material Zinc Alloy
Finish Chrome Plated
Color/Appearance Bright
Access Restriction Tool
Sealed No
Grip Type Fixed
Head Style 5 mm Double Bitted Recess
Series 20.1 mm Size, Low Profile
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 6.00
Grip - Minimum (mm) 16.00
Grip - Maximum (mm) 18.00
Profile Low Profile
Compliance Specification Fire - EN45545
Class E5 - Cam Latches

These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.