The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Quarter-Turn Cam Latch, 8 mm Hex Recess, 12mm (.47 in) Grip, Sealed, Zinc Alloy, Powder Coat, Black
E5-1-015-071
Quarter-Turn Cam Latch, 8 mm Hex Recess, 12mm (.47 in) Grip, Sealed, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Tool
Sealed
Yes
Grip Type
Fixed
Head Style
8 mm Hex Recess
Series
20.1 mm Size, Low Profile
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.00
Grip - Minimum (mm)
12.00
Grip - Maximum (mm)
14.00
Profile
Low Profile
Compliance Specification
Fire - EN45545
Class
E5 - Cam Latches
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
277
2026-02-03
sales@dbroberts.com
1.800.773.5388
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
117
2026-02-02
Sales@ecph.com
1.800.442.3274
AIS INDUSTRIAL COMPONENTS
HK
24
2026-01-05
czxia@hkais.com
86.0755.83747600
Bisco Industries
Glendale Heights IL USA
9
2026-02-03
info@biscoind.com
1.800.323.1232
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
6
2026-01-08
info@global-dtech.com
+34 91 661 20 79