E3-80-262-40
Quarter-Turn Cam Latch, Sealing Cover without Fin, Stainless Steel, Electropolished.
| Material | Stainless Steel |
|---|---|
| Finish | Passivated |
| Series | Standard |
| Accessory Type | Sealing Cover |
| Class | E5 - Cam Latches |
| Size | 20.1 mm |
These latches deliver affordable simplicity, including quick access with just a quarter turn, the versatility of multiple body materials, plus the flexibility of modular design for numerous actuation and dimensional options. Ramped cams provide a snug fit to minimize vibration and rattle
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review