E3-144-001
VISE ACTION® Compression Latch, Large Size, 7 mm Square, Zinc Alloy, Chrome Plated, Bright, 19 mm (0.75 in) Grip
| Material | Zinc Alloy |
|---|---|
| Finish | Chrome Plated |
| Color/Appearance | Bright |
| Access Restriction | Tool |
| Grip Type | Fixed |
| Mounting Style | Flush |
| Head Style | 7 mm Square |
| Series | Standard |
| Min. Outer Panel Thickness (mm) | 5.00 |
| Max Outer Panel Thickness (mm) | 28.00 |
| Grip - Minimum (mm) | 19.00 |
| Grip - Maximum (mm) | 21.00 |
| Cam Attached | Yes |
| Rotation | Type A - Turn Clockwise to Latch |
| Class | E3 - VISE ACTION® Compression Latches |
| Size | 22 mm |
Southco’s VISE ACTION® Compression latches provide mechanical advantage, ensuring tight, robust vibration resistant door closure to seal out water and dust in the most strenuous applications. The smooth operation of the VISE ACTION® design aligns the cam behind the frame, then draws it straight up tight to prevent scraping against the frame, with a single continuous half-turn motion. Its compression action provides consistent 6.4 mm (.25”) pull-up for environmental sealing in gasketed applications, and helps reduce or eliminate noise and rattles caused by vibration. Over-center latching resists accidental opening due to shock or vibration.