D9-47-2303-K000-R
DZUS® Tech Line, Surface Mount Technology, 9.450 mm Fastened Stud Projection, 1.6 mm Min. Outer Panel, Black Knob, Reel Package
Color/Appearance | Black |
---|---|
Head Style | No Recess |
Installation | Surface Mount Technology |
Series | D9-47 |
Min. Outer Panel Thickness (mm) | 1.60 |
Packaging | Reel Package |
Type | Stud Assembly |
Class | D9 - DZUS® Tech Line Quarter-Turn Fasteners |
Fastened Stud Projection (mm) | 9.45 |
Unfastened Stud Projection (mm) | 5.80 |
The DZUS® D9 Tech Line Quarter-Turn Fastener combines Southco’s proven quarter-turn and captive fastening technologies to create a next generation solution that provides consistent, reliable clamping force and quick access. The DZUS® D9 Tech Line Quarter-Turn Fastener features a captive, spring-loaded design and tool-free operation that prevents over tightening.
Write Your Own Review