The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-336-400-121
DZUS® Quarter-Turn Receptacle, Size 6, Rivet-on, Steel, Zinc Immersion Coating
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Receptacle Style
Rivet-on
Size Series
Size 6
Type
Receptacle
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zygology Ltd
Oxford UK
8373
2026-07-09
sales@zygology.com
+44 (0)1844 266020
Handy FIX
Warsaw Poland
3275
2026-07-07
info@handy-fix.com.pl
0048221277890
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
1127
2026-06-29
sales@rhf.co.uk
+44 (0) 1614296066
DB Roberts Co.
Wilmington MA USA
1089
2026-07-25
sales@dbroberts.com
1.800.773.5388
HTF Inc
Frederick MD USA
1000
2026-07-20
sales@htfinc.com
1.800.466.1940
Aero Materiel AB
Jonkoping, Sweden
553
2026-07-06
order@aeromateriel.com
+46.36.34.44.40
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
276
2026-07-24
info@zinorm.de
+49 (0) 4102 677 12 0
Bisco Industries
Glendale Heights IL USA
101
2026-07-21
info@biscoind.com
1.800.323.1232
Astra Industrial Innovations
Johannesburg Gauteng South Africa
31
2026-07-21
sales@astraindustrial.co.za
0027.11.918.6696
Clancey Company
Overland Park KS USA
20
2026-07-22
info@clancey.com
1.800.747.7405
Steeves Agencies Inc
Winnipeg MB CANADA
12
2026-07-24
sales@steeves.ca
204.474.1239