The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-334-300-121
DZUS® Quarter-Turn Receptacle, Size 4, Clip-on, Steel, Zinc Immersion Coating
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Min. Outer Panel Thickness (mm)
0.70
Max Outer Panel Thickness (mm)
2.50
Receptacle Style
Clip-on
Size Series
Size 4
Type
Receptacle
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Marek Industrial, a.s.
Brno CZ
9075
2026-03-31
info@marek.eu
+420 541 420 811
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
4990
2026-04-08
info@global-dtech.com
+34 91 661 20 79
Aero Materiel AB
Jonkoping, Sweden
692
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
Bisco Industries
Glendale Heights IL USA
568
2026-04-24
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
167
2026-04-22
info@zinorm.de
+49 (0) 4102 677 12 0
Appian Fasteners
Belfast Northern Ireland UK
92
2026-04-24
sales@appianfasteners.com
+44 (0) 2890 301 979
Handy FIX
Warsaw Poland
60
2026-04-17
info@handy-fix.com.pl
0048221277890
DB Roberts Co.
Wilmington MA USA
49
2026-03-27
sales@dbroberts.com
1.800.773.5388
Roy Hopwood (Fasteners) Ltd U.K.
Stockport UK
42
2026-04-23
sales@rhf.co.uk
+44 (0) 1614296066