The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Stud, Size 9, Bail Handle, Steel, Chrome Plated
D8-319-413-170
DZUS® Quarter-Turn Stud, Size 9, Bail Handle, Steel, Chrome Plated
Specifications
Material
Steel
Finish
Chrome Plated
Head Style
Bail Handle
Size Series
Size 9
Stud Diameter
9 mm (0.35 in)
Stud Length (L)
13.00
Length
13.00
Shank Diameter
9 mm (0.354 in)
Type
Stud
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
1967
2025-12-24
sales@dbroberts.com
1.800.773.5388
Astra Industrial Innovations
Johannesburg Gauteng South Africa
380
2025-12-19
sales@astraindustrial.co.za
0027.11.918.6696