The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Stud, Size 9, Slotted Recess, Steel, Zinc Plate, Bright chromate
D8-319-120-190
DZUS® Quarter-Turn Stud, Size 9, Slotted Recess, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Head Style
Slotted Recess
Size Series
Size 9
Stud Diameter
9 mm (0.35 in)
Stud Length (L)
20.00
Length
20.00
Shank Diameter
9 mm (0.354 in)
Type
Stud
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Astra Industrial Innovations
Johannesburg Gauteng South Africa
259
2025-12-19
sales@astraindustrial.co.za
0027.11.918.6696
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
200
2025-12-09
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
195
2025-12-29
info@zinorm.de
+49 (0) 4102 677 12 0
Allegis Corporation
Minneapolis MN USA / ON CANADA
100
2025-12-05
salesmidwest@allegiscorp.com
1-866-378-7550