The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-319-115-190
DZUS® Quarter-Turn Stud, Size 9, Slotted Recess, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Head Style
Slotted Recess
Size Series
Size 9
Stud Diameter
9 mm (0.35 in)
Stud Length (L)
15.00
Length
15.00
Shank Diameter
9 mm (0.354 in)
Type
Stud
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Aero Materiel AB
Jonkoping, Sweden
1315
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
Zygology Ltd
Oxford UK
500
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Astra Industrial Innovations
Johannesburg Gauteng South Africa
353
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
100
2026-03-23
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
9
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0