The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-319-114-190
DZUS® Quarter-Turn Stud, Size 9, Slotted Recess, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Head Style
Slotted Recess
Size Series
Size 9
Stud Diameter
9 mm (0.35 in)
Stud Length (L)
14.00
Length
14.00
Shank Diameter
9 mm (0.354 in)
Type
Stud
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
260
2026-03-30
info@zinorm.de
+49 (0) 4102 677 12 0
CASH COMPONENTES
Sao Paulo SP Brasil
130
2026-03-26
info@cash.com.br
55.11.3974.8312
Aero Materiel AB
Jonkoping, Sweden
110
2026-03-06
order@aeromateriel.com
+46.36.34.44.40