D8-319-111-190
DZUS® Quarter-Turn Stud, Size 9, Slotted Recess, Steel, Zinc Plate, Bright chromate
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Head Style | Slotted Recess |
| Size Series | Size 9 |
| Stud Diameter | 9 mm (0.35 in) |
| Stud Length (L) | 11.00 |
| Length | 11.00 |
| Shank Diameter | 9 mm (0.354 in) |
| Type | Stud |
| Class | D8 - DZUS® PANEX Quarter-Turn Fasteners |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review