The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Stud, Size 6, Longer Wing, Steel, Zinc Plate, Bright chromate
D8-316-3010-190
DZUS® Quarter-Turn Stud, Size 6, Longer Wing, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Head Style
Wing Long
Size Series
Size 6
Stud Diameter
6 mm (0.24 in)
Stud Length (L)
10.00
Length
10.00
Shank Diameter
6 mm (0.236 in)
Type
Stud
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
400
2026-01-06
info@zinorm.de
+49 (0) 4102 677 12 0