D8-316-221-200

DZUS® Quarter-Turn Stud, Size 6, Hex Recess, Stainless Steel, Dry Film Lubricant

Request a Quote
Specifications
Material Stainless Steel
Finish Dry Film Lubricant
Head Style Hex Recess
Recess Size Hex Recess 4 mm
Series Standard
Size Series Size 6
Stud Diameter 6 mm (0.24 in)
Stud Length (L) 21.00
Length 21.00
Shank Diameter 6 mm (0.236 in)
Type Stud
Class D8 - DZUS® PANEX Quarter-Turn Fasteners

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Stud, Size 6, Hex Recess, Stainless Steel, Dry Film Lubricant