The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-316-121-190
DZUS® Quarter-Turn Stud, Size 6, Slotted Recess, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Head Style
Slotted Recess
Series
Standard
Size Series
Size 6
Stud Diameter
6 mm (0.24 in)
Stud Length (L)
21.00
Length
21.00
Shank Diameter
6 mm (0.236 in)
Type
Stud
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
18093
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
DB Roberts Co.
Wilmington MA USA
1000
2026-03-28
sales@dbroberts.com
1.800.773.5388
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
74
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Zygology Ltd
Oxford UK
7
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
6
2026-04-01
info@biscoind.com
1.800.323.1232