The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-316-115-200
DZUS® Quarter-Turn Stud, Size 6, Slotted Recess, Stainless Steel, Dry Film Lubricant
Specifications
Material
Stainless Steel
Finish
Dry Film Lubricant
Head Style
Slotted Recess
Series
Standard
Size Series
Size 6
Stud Diameter
6 mm (0.24 in)
Stud Length (L)
15.00
Length
15.00
Shank Diameter
6 mm (0.236 in)
Type
Stud
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Appian Fasteners
Belfast Northern Ireland UK
1100
2026-04-01
sales@appianfasteners.com
+44 (0) 2890 301 979
Zygology Ltd
Oxford UK
900
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Astra Industrial Innovations
Johannesburg Gauteng South Africa
30
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696