The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Stud, Size 6, Slotted Recess, Steel, Zinc Plate, Black Chromate
D8-316-113-191
DZUS® Quarter-Turn Stud, Size 6, Slotted Recess, Steel, Zinc Plate, Black Chromate
Specifications
Material
Steel
Finish
Zinc Plate, Black Chromate
Head Style
Slotted Recess
Series
Standard
Size Series
Size 6
Stud Diameter
6 mm (0.24 in)
Stud Length (L)
13.00
Length
13.00
Shank Diameter
6 mm (0.236 in)
Type
Stud
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
30
2025-03-08
sales@rhf.co.uk
+44 (0) 1614296066
704f4d307783d04ae56ef2224165c49c5e572222efb2bc4a9330777d24cce485
18.117.170.130
please type in at least 2 letters...