D8-316-112-200
DZUS® Quarter-Turn Stud, Size 6, Slotted Recess, Stainless Steel, Dry Film Lubricant
| Material | Stainless Steel |
|---|---|
| Finish | Dry Film Lubricant |
| Head Style | Slotted Recess |
| Series | Standard |
| Size Series | Size 6 |
| Stud Diameter | 6 mm (0.24 in) |
| Stud Length (L) | 12.00 |
| Length | 12.00 |
| Shank Diameter | 6 mm (0.236 in) |
| Type | Stud |
| Class | D8 - DZUS® PANEX Quarter-Turn Fasteners |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review