The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Size 6, Steel, Zinc Plate, Bright chromate
D8-316-007-969
DZUS® Quarter-Turn Size 6, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Knob Material
Plastic
Head Style
Tamper-Resistant Head
Size Series
Size 6
Type
Tool
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zygology Ltd
Oxford UK
7
2024-04-23
sales@zygology.com
+44 (0)1844 266020