The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-314-413-190
DZUS® Quarter-Turn Stud, Size 4, Bail Handle, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Head Style
Bail Handle
Size Series
Size 4
Stud Diameter
4 mm (0.16 in)
Stud Length (L)
13.00
Length
13.00
Shank Diameter
4 mm (0.156 in)
Type
Stud
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
740
2026-11-16
info@hardwarespecialty.com
1.508.481.8622
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
435
2026-11-19
sales@rhf.co.uk
+44 (0) 1614296066
Aero Materiel AB
Jonkoping, Sweden
233
2026-11-05
order@aeromateriel.com
+46.36.34.44.40
TCH Sales Incorporated
Toronto ON Canada
200
2026-11-23
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
115
2026-11-20
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
16
2026-11-21
sales@dbroberts.com
1.800.773.5388
AIS INDUSTRIAL COMPONENTS
HK
2
2026-11-05
czxia@hkais.com
86.0755.83747600