D8-314-212-170
DZUS® Quarter-Turn Stud, Size 4, Hex Recess, Steel, Chrome Plated
Material | Steel |
---|---|
Finish | Chrome Plated |
Head Style | Hex Recess |
Recess Size | Hex Recess 3 mm |
Size Series | Size 4 |
Stud Diameter | 4 mm (0.16 in) |
Stud Length (L) | 12.00 |
Length | 12.00 |
Shank Diameter | 4 mm (0.156 in) |
Type | Stud |
Class | D8 - DZUS® PANEX Quarter-Turn Fasteners |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review