The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
D8-314-113-190
DZUS® Quarter-Turn Stud, Size 4, Slotted Recess, Steel, Zinc Plate, Bright chromate
Specifications
Finish
Zinc Plate, Bright chromate
Head Style
Slotted Recess
Size Series
Size 4
Stud Diameter
4 mm (0.16 in)
Stud Length (L)
13.00
Length
13.00
Shank Diameter
4 mm (0.156 in)
Type
Stud
Class
D8 - DZUS® PANEX Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Aero Materiel AB
Jonkoping, Sweden
342
2026-04-02
order@aeromateriel.com
+46.36.34.44.40
Astra Industrial Innovations
Johannesburg Gauteng South Africa
100
2026-03-26
sales@astraindustrial.co.za
0027.11.918.6696
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
100
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
58
2026-03-31
info@marek.eu
+420 541 420 811
Handy FIX
Warsaw Poland
33
2026-03-16
info@handy-fix.com.pl
0048221277890
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
10
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066