D7-290-720-190
DZUS® Quarter-Turn Stud, Steel, Zinc Plate, Bright chromate
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Color/Appearance | Bright |
| Head Style | Phillips Recess #2 |
| Min. Outer Panel Thickness (mm) | 2.54 |
| Max Outer Panel Thickness (mm) | 5.08 |
| Type | Self-Ejecting Stud |
| Class | D7 - DZUS® Pilot/Arrow Quarter-Turn Fasteners |
These two styles of quick access fasteners provide convenient installation and operation with grip tolerance and a wide range of tolerance for support panel and mounting panel thicknesses. They are available in metallic and thermoplastic constructions to suit mounting panel load requirements.