D7-275-035-400
DZUS® Washer, Neoprene, Black
Material | Neoprene Rubber |
---|---|
Finish | Natural |
Color/Appearance | Black |
Min. Outer Panel Thickness (mm) | 0.02 |
Max Outer Panel Thickness (mm) | 0.07 |
Washer Thickness | 3.56 |
Type | Washer |
Class | D7 - DZUS® Pilot/Arrow Quarter-Turn Fasteners |
These two styles of quick access fasteners provide convenient installation and operation with grip tolerance and a wide range of tolerance for support panel and mounting panel thicknesses. They are available in metallic and thermoplastic constructions to suit mounting panel load requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review