D5-PA3538X1206SEG1
DZUS® Quarter-Turn Stud Assembly, Slotted Recess, Steel
| Material | Steel |
|---|---|
| Head Style | Slotted Recess |
| Type | Stud Assembly |
| Class | D5 - DZUS® Panel Line Quarter-Turn Fasteners |
| Cage Code | 72,794.00 |
| DFCI Number | 3501-38-241206-EEG1 |
| Mil-Spec | MIL-F-25173A |
Southco’s DZUS® D5 Panel Line Quarter-Turn Fastener features a flare-in stud assembly, eliminating the possibility of dropped or lost hardware components. Designed for quick-access, the DZUS® D5 Panel Line Quarter-Turn Fastener provides accurate, secure engagement and vibration resistance for demanding applications across industries. Southco offers a wide range of DZUS® D5 Fasteners that provide enhanced functionality in addition to Aerospace grade D5 Panel Line Quarter-Turn Fasteners that meet Aerospace certification requirements.