The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Retainer, Size 4
D4-SX523SSNA
DZUS® Quarter-Turn Retainer, Size 4
Specifications
Size Series
Size 4
Type
Retaining Spring
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code
72,794.00
DFCI Number
1219-24520-SS
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
25
2025-01-18
info@biscoind.com
1.800.323.1232
0d60a4f8a9ec0a1e5d6441829c70c19adcf51543dee1c3c83e72bcc010e9cc66
18.116.36.49
please type in at least 2 letters...