The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Size 3, Steel Zinc Plate, Bright chromate
D4-S3-175
DZUS® Quarter-Turn Receptacle, Size 3, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Receptacle Style
Rivet-on
Size Series
Size 3
Type
Receptacle
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HI-TECH FASTENERS
FREDERICK MD USA
855
2024-04-25
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
100
2024-04-25
info@biscoind.com
1.800.323.1232
Marek Industrial, a.s.
Brno CZ
99
2024-04-05
info@marek.eu
+420 541 420 811