The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Size 3, Steel Zinc Plate, Bright chromate
D4-S3-150
DZUS® Quarter-Turn Receptacle, Size 3, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Receptacle Style
Rivet-on
Size Series
Size 3
Type
Receptacle
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
ASTRA Fasteners
Johannesburg Gauteng South Africa
711
2024-07-31
sales@astrafasteners.co.za
0027.11.918.6696
Astra Industrial Innovations
Johannesburg Gauteng South Africa
711
2024-08-13
sales@astraindustrial.co.za
0027.11.918.6696
Bisco Industries
Glendale Heights IL USA
271
2024-08-13
info@biscoind.com
1.800.323.1232
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
200
2024-08-14
INFO@EVAN.COM.CN
86-21-68221637
Marek Industrial, a.s.
Brno CZ
140
2024-08-05
info@marek.eu
+420 541 420 811
HI-TECH FASTENERS
FREDERICK MD USA
85
2024-08-13
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
50
2024-08-13
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
37
2024-08-13
info@zinorm.de
+49 (0) 4102 677 12 0
Hardware Specialty Co
Marlboro MA USA
15
2024-08-12
info@hardwarespecialty.com
1.508.481.8622