The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Receptacle, Size 35
D4-RF35-5ZCTNA
DZUS® Quarter-Turn Receptacle, Size 35
Specifications
Receptacle Type
Spacer
Size Series
Size 3.5
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code
72,794.00
DFCI Number
2350-18F-5-Z3CT
Mil-Spec
MIL-F-5591C
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.
37432462d59aa4f2bde521d90a66cf2723c3bc79c9fa151e2b0a137c1f7688b5
18.225.255.248
please type in at least 2 letters...