The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Retainer, Size 3
D4-GA3-175NA
DZUS® Quarter-Turn Retainer, Size 3
Specifications
Size Series
Size 3
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code
72,794.00
DFCI Number
1271-3175
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.
17c5e52c8855ad5d38b20a56a39cc82e9e8c8a1b33476ca75674bcd6291f424c
18.191.46.254
please type in at least 2 letters...