The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Stud, Size 6, Slotted Flush, Stainless Steel Passivated
D4-FJ6-40SS
DZUS® Quarter-Turn Stud, Size 6, Slotted Flush, Stainless Steel Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Head Style
Slotted Flush
Size Series
Size 6
Stud Length (L)
10.16
Length
10.16
Type
Stud
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.