The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Stud, Size 5, Wing
D4-AW5T17DCBYNA
DZUS® Quarter-Turn Stud, Size 5, Wing
Specifications
Size Series
Size 5
Type
Stud
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code
72,794.00
DFCI Number
2501-W20-17D-C3Y
Mil-Spec
MIL-F-5591C
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
200
2025-01-18
info@biscoind.com
1.800.323.1232
f87fceaffd8f538c61fd9ae74570bb9a374dd6846eb9a62adb0e3476d713af17
3.144.94.202
please type in at least 2 letters...