The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Stud, Size 35, Wing
D4-AW35T27ZCTNA
DZUS® Quarter-Turn Stud, Size 35, Wing
Specifications
Size Series
Size 3.5
Type
Stud
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code
72,794.00
DFCI Number
2351-W20-27-Z3CT
Mil-Spec
MIL-F-5591C
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.
f95eb35c8b5ffa58ba308d2a0cd95ab3fab3532a19db00ab4993f1c6af13fbb5
18.227.72.56
please type in at least 2 letters...