The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Self-Ejecting Stud, Size 4, Hex Recess
D4-ASHJ4-50SSSENA
DZUS® Quarter-Turn Self-Ejecting Stud, Size 4, Hex Recess
Specifications
Head Style
Hex Recess
Size Series
Size 4
Type
Self-Ejecting Stud
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code
72,794.00
DFCI Number
121J-H450-SE-SS
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
No stock is available for this product.
5c57f2a6a5858053a51b235d2d8446e9f6b995d8b941a2f757f1fde669a448e0
18.222.44.234
please type in at least 2 letters...