D4-AJW4-60

DZUS® Quarter-Turn Stud, Size 4, Wing, Steel Zinc Plate, Bright chromate

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Head Style Wing
Size Series Size 4
Stud Length (L) 15.24
Length 15.24
Type Stud
Class D4 - DZUS® Standard-Line Quarter-Turn Fasteners
a999d8e3ba2d9fc1eecba450cd2b7a47d8bce8a0f3edcbd3bc56a27e417faf78 18.216.21.140
please type in at least 2 letters...
Loading...