The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Self-Ejecting Stud, Size 4, Wing
D4-AJW4-50ZCTSENA
DZUS® Quarter-Turn Self-Ejecting Stud, Size 4, Wing
Specifications
Head Style
Wing
Size Series
Size 4
Type
Self-Ejecting Stud
Class
D4 - DZUS® Standard-Line Quarter-Turn Fasteners
Cage Code
72,794.00
DFCI Number
121J-W450-SE-Z3CT
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
360
2025-01-18
info@biscoind.com
1.800.323.1232
e83c1fe2fe3f70523570506b141b581d290f734ca8945eeba5ef522d85a85de3
13.59.24.183
please type in at least 2 letters...