D4-AJ3-40

DZUS® Quarter-Turn Stud, Size 3, Slotted Recess, Steel Zinc Plate, Bright chromate

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Head Style Slotted Recess
Size Series Size 3
Stud Length (L) 10.16
Length 10.16
Type Stud
Class D4 - DZUS® Standard-Line Quarter-Turn Fasteners
3b6674699acf5979c38b0791d80eec8c8994e308e292e3e7135ccbf75df97a75 52.14.12.204
please type in at least 2 letters...
Loading...