The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Specifications
Material
Plastic
Color/Appearance
Natural
Accessory Type
Retainer
Class
D3 - DZUS® PANEX Quarter-Turn Fasteners
DFCI Number
1632-4100
FOR REFERENCE ONLY - THESE PRODUCTS ARE NOT RECOMMENDED FOR NEW DESIGNS. PLEASE USE THE D8 PRODUCT CLASS
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Marek Industrial, a.s.
Brno CZ
5330
2024-11-06
info@marek.eu
+420 541 420 811
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
3865
2024-11-06
INFO@EVAN.COM.CN
86-21-68221637
Appian Fasteners
Belfast Northern Ireland UK
3356
2024-11-06
sales@appianfasteners.com
+44 (0) 2890 301 979
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
650
2024-10-14
sales@rhf.co.uk
+44 (0) 1614296066
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
650
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
DB Roberts Co.
Wilmington MA USA
593
2024-11-07
sales@dbroberts.com
1.800.773.5388
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
510
2024-10-17
info@global-dtech.com
+34 91 661 20 79
Astra Industrial Innovations
Johannesburg Gauteng South Africa
484
2024-11-08
sales@astraindustrial.co.za
0027.11.918.6696
Hardware Specialty Co
Marlboro MA USA
157
2024-11-04
info@hardwarespecialty.com
1.508.481.8622
Austin Hardware & Supply, Inc.
Kansas City MO USA
50
2024-10-28
sales@austinhardware.com
800-821-3520
Praestmark A/S
Vedbaek / Denmark
18
2024-10-25
Sales@praestmark.dk
0045 38884400