The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Quarter-Turn Stud, Size 9, Wing, Steel Chrome Plated
D3-319-324-170
DZUS® Quarter-Turn Stud, Size 9, Wing, Steel Chrome Plated
Specifications
Material
Steel
Finish
Chrome Plated
Head Style
Wing
Stud Diameter
9 mm (0.35 in)
Stud Length (L)
24.00
Length
24.00
Shank Diameter
9 mm (0.354 in)
Type
Stud
Class
D3 - DZUS® PANEX Quarter-Turn Fasteners
FOR REFERENCE ONLY - THESE PRODUCTS ARE NOT RECOMMENDED FOR NEW DESIGNS. PLEASE USE THE D8 PRODUCT CLASS
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
ASTRA Fasteners
Johannesburg Gauteng South Africa
2
2024-07-26
sales@astrafasteners.co.za
0027.11.918.6696