D2-537-100-969

DZUS® Quarter-Turn Receptacle, Large Size, Brass 0

Request a Quote
Specifications
Material Brass
Receptacle Style Press-In
Size Series Size 7
Type Receptacle
Class D2 - DZUS® Rapier Quarter-Turn Fasteners

This versatile design offers a comprehensive range of low-cost, grip-tolerant solutions for high volume production applications. It provides a detent and positive stop for consistent positioning and vibration-resistant performance. Quick-access/quick-release provides a great alternative to threaded fasteners in frequently accessed installations.

Write Your Own Review
You're reviewing:DZUS® Quarter-Turn Receptacle, Large Size, Brass 0

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.