D2-535-100-969
DZUS® Quarter-Turn Receptacle, Medium Size, Brass 0
| Material | Brass |
|---|---|
| Receptacle Style | Press-In |
| Size Series | Size 5 |
| Type | Receptacle |
| Class | D2 - DZUS® Rapier Quarter-Turn Fasteners |
This versatile design offers a comprehensive range of low-cost, grip-tolerant solutions for high volume production applications. It provides a detent and positive stop for consistent positioning and vibration-resistant performance. Quick-access/quick-release provides a great alternative to threaded fasteners in frequently accessed installations.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review