D2-517-1131-190

DZUS® Quarter-Turn Stud, Large Size, 0 Zinc Plate, Bright chromate

Request a Quote
Specifications
Finish Zinc Plate, Bright chromate
Color/Appearance Bright
Head Style Slotted - Large Flange
Size Series Size 7
Stud Diameter 7 mm (0.28 in)
Stud Length (L) 31.00
Length 31.00
Shank Diameter 7 mm (0.276 in)
Type Stud
Class D2 - DZUS® Rapier Quarter-Turn Fasteners

This versatile design offers a comprehensive range of low-cost, grip-tolerant solutions for high volume production applications. It provides a detent and positive stop for consistent positioning and vibration-resistant performance. Quick-access/quick-release provides a great alternative to threaded fasteners in frequently accessed installations.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.