D1-166-045-030SE
DZUS® Quarter-Turn Self-Ejecting Stud, Hex Recess, Plastic, Natural
Material | Plastic |
---|---|
Finish | Natural |
Color/Appearance | Black |
Head Style | Hex Recess |
Stud Length (L) | 11.43 |
Self-ejecting | Yes |
Length | 11.43 |
Type | Self-Ejecting Stud |
Class | D1 - DZUS® Dart Quarter-Turn Fasteners |
These versatile, economical quarter turn fasteners for high-volume light-duty applications provide a low installed cost, attractive aesthetics, and more generous tolerance ranges than other quarter turn fasteners. Built-in detents indicate full engagement, while a spring-action feature provides a degree of vibration resistance.
Write Your Own Review