D1-125-055-030
DZUS® Quarter-Turn Stud, Wing, Plastic, Natural
| Material | Plastic |
|---|---|
| Finish | Natural |
| Color/Appearance | Black |
| Head Style | Wing |
| Stud Length (L) | 13.97 |
| Self-ejecting | No |
| Length | 13.97 |
| Type | Stud |
| Class | D1 - DZUS® Dart Quarter-Turn Fasteners |
These versatile, economical quarter turn fasteners for high-volume light-duty applications provide a low installed cost, attractive aesthetics, and more generous tolerance ranges than other quarter turn fasteners. Built-in detents indicate full engagement, while a spring-action feature provides a degree of vibration resistance.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review